Reference: 29336
Catalogue: Iluminación
EAN: 8421776089563
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000300
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Floor
Series: 2932
Screen material: Textile
Screen finish: Black
Blade finish: Black
IP: 20
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17464
Voltage: 100V-240V
Total height: 1510
Length: 480
Depth: 480
Total diameter: 480
Base diameter: 300
Additional rods included in the box: No
Unit box per Master box: 1
Individual box height (MM): 125
Individual box width (MM): 370
Length individual box (MM): 1560
Volume Box Ind. Trawl: 0.07215
Gross weight of box Ind. Trawl: 7.8
PCS: 24
Net weight consolidated item: 6.24