Reference: 29942
Catalogue: Iluminación
EAN: 8421776044913
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000302
MERCADO GLOBAL: Si
ERP applies?: 0
Fixing: Table
Series: 1701
Screen material: Textile
Diffusor material: Textile
Screen finish: White
Diffuser finish: White
Blade finish: White
IP: 20
Power max.(W): 15W
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 370
Length: 255
Depth: 255
Base diameter: 150
Additional rods included in the box: No
Unit box per Master box: 4
Individual box height (MM): 250
Individual box width (MM): 290
Length individual box (MM): 370
Volume Box Ind. Trawl: 0.026825
Gross weight of box Ind. Trawl: 2.8
PCS: 32
Net weight consolidated item: 2.24