Reference: 29954
Catalogue: Iluminación
EAN: 8421776049451
Tariff Item: 9405990090
Clase ETIM - ETIM 9.0: EC000302
MERCADO GLOBAL: Si
ERP applies?: No
Fixing: Table
Series: 1702
Screen material: Textile
Diffusor material: Textile
Screen finish: White
Diffuser finish: White
Blade finish: White
IP: 20
Power max.(W): 15W
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 400
Length: 300
Depth: 300
Additional rods included in the box: No
Unit box per Master box: 1
Individual box height (MM): 410
Individual box width (MM): 352
Length individual box (MM): 375
Volume Box Ind. Trawl: 0.057456
Gross weight of box Ind. Trawl: 3.6
PCS: 18
Net weight consolidated item: 3.06