Publish your products
VESPER 600 Brown pendant lamp

VESPER 600 Brown pendant lamp

VESPER is a series of designer lamps conceived with the idea of ​​synthesizing the concept of interior lighting, with which you can illuminate different environments in your home. The luminaires in the series are made up of two main bodies that play with the full/empty concept and will give a modern touch to home lighting.
Specification
  • Reference: 29987

    Catalogue: Iluminación

    EAN: 0

    Tariff Item: 0

    Clase ETIM - ETIM 9.0: EC001743

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Fixing: Ceiling

    Series: #N/A

    Screen material: Textile

    Diffusor material: PC

    Screen finish: Beige

    Diffuser finish: Opal

    Blade finish: Beige

    IP: 20

    Power max.(W): 15W

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 2

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 2280

    Length: 600

    Depth: 200

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 380

    Individual box width (MM): 295

    Length individual box (MM): 683

    Volume Box Ind. Trawl: #N/A

    Gross weight of box Ind. Trawl: 4.6

    PCS: 12

    Net weight consolidated item: 3.68

Technical specification
  • Unique ref.29987_-_VESPER-600-Brown-pendant-lamp
  • Product familyINDOOR
  • Product groupSUSPENSION
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)3.68
Classification
  • BIMobject CategoryLighting - Pendant
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit