Publish your products
SABANA Beige wall lamp with LED left reader

SABANA Beige wall lamp with LED left reader

SABANA is a designer luminaire by Pepe Llaudet inspired by the African Lodge for interior lighting. This wall light with LED reader placed on the left is made of steel with a fabric shade. This wall light is ideal for decorative and functional lighting of your favorite reading corners.
Specification
  • Reference: 29991

    Catalogue: Iluminación

    EAN: 8421776062337

    Tariff Item: 9405119090

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Series: 2698

    Screen material: Textile

    Screen finish: Beige

    Blade finish: Beige

    Light Source Energy Class: F

    IP: 20

    Power max.(W): 2W

    Power max. reader (W): 1

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17462

    Voltage: 100V-240V

    Total height: 490

    Length: 180

    Depth: 214

    Base diameter: 50

    Type of dirver regulation: NO TIENE REGULACION

    Additional rods included in the box: No

    Unit box per Master box: 6

    Individual box height (MM): 300

    Individual box width (MM): 235

    Length individual box (MM): 300

    Volume Box Ind. Trawl: 0.02115

    Gross weight of box Ind. Trawl: 1.45

    PCS: 36

    Net weight consolidated item: 1,45

Technical specification
  • Unique ref.29991_-_SABANA-Beige-wall-lamp-with-LED-left-reader
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)145
Classification
  • BIMobject CategoryLighting - Wall Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit