Publish your products
TUPAI Rattan shade pendant lamp

TUPAI Rattan shade pendant lamp

Rattan lampshade for hanging lamp structure with E27 socket. We recommend it to you with the TUPAI family.
Specification
  • Reference: 2P0769

    Catalogue: Iluminación

    EAN: 8421776244450

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC003640

    MERCADO GLOBAL: Si

    ERP applies?: No

    Series: 2005

    Screen material: Rattan

    Screen finish: Rattan

    Blade finish: Rattan

    Total height: 290

    Length: 300

    Depth: 300

    Total diameter: 300

    Additional rods included in the box: No

    Individual box height (MM): 310

    Individual box width (MM): 320

    Length individual box (MM): 320

    Volume Box Ind. Trawl: 0.031744

    Gross weight of box Ind. Trawl: 0.6

    PCS: 0

    Net weight consolidated item: 0.54

Technical specification
  • Unique ref.2P0769_-_TUPAI-Rattan-shade-pendant-lamp
  • Product familyINDOOR
  • Product groupSHADES
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.54
Classification
  • BIMobject CategoryLighting - Pendant
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit