Publish your products
ECO INDUS M White fan

ECO INDUS M White fan

Ceiling fan ideal for rooms from 13m2 to 17.6m2. Engine made of steel and steel blades. The finish of the blades is white. Powered by wall regulator, included. It has 3 adjustable speeds. This contemporary fan has a reverse function and intuitive installation. This fan can be installed on sloped ceilings.
Specification
  • Reference: 33005-110

    Catalogue: Ventilacion

    EAN: 8421776158597

    Tariff Item: 8414510090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 1374

    Body material: Steel

    Blade material: Steel

    Body finish: White

    IP: 20

    Type: I

    Hertz: 50/60Hz

    Voltage: 100V-120V

    Total height: 320

    Length: 1200

    Depth: 1200

    Total diameter: 1200

    Canopy diameter: 130

    Engine type: AC

    No of blades: 3

    PALAS REVERSIBLES: 0

    Number of speeds: 3

    W: 75-42-23

    RPM: 320-230-150

    Additional rods included in the box: No

    Individual box height: 245

    Individual box width: 205

    Length individual box: 390

    Volume Box Ind. Trawl: 0.019588

    Gross weight of box Ind. Trawl: 5.2

    PCS/PALLET: 48

    Net weight consolidated item: 5,20

Technical specification
  • Unique ref.33005-110_-_ECO-INDUS-M-White-fan
  • Product familyFan
  • Product groupWithout Light
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
  • Weight Net (Kg)520
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit