Reference: 33345
Catalogue: Ventilacion
EAN: 8421776170094
Tariff Item: 8414510090
MERCADO GLOBAL: Si
ERP applies?: 0
Fixing: Ceiling
Series: 3398
Blade material: ABS
IP: 20
Hertz: 50/60Hz
Voltage: 220V-240V
Total height: 340
Length: 1320
Depth: 1320
Total diameter: 1320
Canopy diameter: 140
Engine type: DC
No of blades: 3
Reversible Blades: 0
Number of speeds: 5
W: 5-9-17-20-30
RPM: 86-135-159-175-197
Additional rods included in the box: No
Unit box per Master box: 1
Individual box height (MM): 244
Individual box width (MM): 268
Length individual box (MM): 720
Volume Box Ind. Trawl: 0.047082
Gross weight of box Ind. Trawl: 5.1
PCS: 20
Net weight consolidated item: 4,64