Publish your products
Light kit grey for PEMBA 15W 3000K

Light kit grey for PEMBA 15W 3000K

Gray light complement for the PEMBA ceiling fan. Its lighting source is 15W 3000K LED included.
Specification
  • Reference: 33491K

    Catalogue: Ventilacion

    EAN: 8421776167209

    Tariff Item: 8414900090

    Clase ETIM - ETIM 9.0: EC011606

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Serie: 3347

    Body material: Steel+ABS

    Body finish: Grey

    Light Source Energy Class: F

    IP: 20

    Type: II

    Power max (W): 15W

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 800lm

    Voltage: 220V-240V

    Colour temperature (K): 3000K

    CRI: >95

    Total height: 40

    Total diameter: 180

    Additional rods included in the box: No

    Individual box height: 160

    Individual box width: 160

    Length individual box: 55

    Volume Box Ind. Trawl: 0.001408

    Gross weight of box Ind. Trawl: 0.5

    PCS/PALLET: 0

    Net weight consolidated item: 0.28

Technical specification
  • Unique ref.33491K_-_Light-kit-grey-for-PEMBA-15W-3000K
  • Product familyFan
  • Product groupLIGHT KIT
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryABS
  • Weight Net (Kg)0.28
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit