Publish your products
FEROE S White fan

FEROE S White fan

White ceiling fan with classic but renewed lines, ideal for ventilating spaces of up to 13m2. Motor made of steel, MDF blades finished in reversible white/maple and opal glass diffuser. It is activated using a remote control, included. FEROE has 3 adjustable speeds. This fan can be installed on sloped ceilings. Air flow: 64.16 m3 min / 2265.7 CFM.
Specification
  • Reference: 33600-110

    Catalogue: Ventilacion

    EAN: 8421776158825

    Tariff Item: 8414510090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 3360

    Body material: Steel

    Blade material: Plywood

    Body finish: White

    IP: 20

    Type: I

    Power max (W): 40

    Hertz: 50/60Hz

    Light source: E14

    Light source included: No

    No. Bulb socket: 2

    Recommended bulb: 17469

    Voltage: 100V-120V

    Total height: 330

    Length: 1060

    Depth: 1060

    Total diameter: 1070

    Canopy diameter: 130

    Ceiling/light kit diameter: 200

    Engine type: AC

    No of blades: 3

    PALAS REVERSIBLES: 1

    Number of speeds: 3

    Additional rods included in the box: No

    Individual box height: 210

    Individual box width: 255

    Length individual box: 505

    Volume Box Ind. Trawl: 0.027043

    Gross weight of box Ind. Trawl: 0.01

    PCS/PALLET: 30

    Net weight consolidated item: 5,50

Technical specification
  • Unique ref.33600-110_-_FEROE-S-White-fan
  • Product familyFan
  • Product groupWith Light
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
  • Weight Net (Kg)550
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit