Publish your products
ICARIA L Brown fan

ICARIA L Brown fan

Brown ceiling fan with light with modern lines ideal for rooms up to 17m2. Reversible blades. It is activated using a remote control, included. It has 3 adjustable speeds. This fan has a reverse function. Air flow: 155.62 m3 min / 5496 CFM. This fan can be installed on sloped ceilings.
Specification
  • Reference: 33702-110

    Catalogue: Ventilacion

    EAN: 8421776158573

    Tariff Item: 8414510090

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 3300

    Body material: Steel

    Blade material: Plywood

    Body finish: Brown

    IP: 20

    Type: I

    Power max (W): 30W

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 2

    Recommended bulb: 17463

    Voltage: 100V-120V

    Total height: 415

    Length: 1320

    Depth: 13200

    Total diameter: 1320

    Canopy diameter: 150

    Ceiling/light kit diameter: 270

    Engine type: AC

    No of blades: 4

    PALAS REVERSIBLES: 1

    Number of speeds: 3

    Additional rods included in the box: No

    Individual box height: 292

    Individual box width: 315

    Length individual box: 595

    Volume Box Ind. Trawl: 0.054728

    Gross weight of box Ind. Trawl: 8.8

    PCS/PALLET: 16

    Net weight consolidated item: 8,80

Technical specification
  • Unique ref.33702-110_-_ICARIA-L-Brown-fan
  • Product familyFan
  • Product groupWith Light
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
  • Weight Net (Kg)880
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit