Reference: 33719DCWP
Catalogue: Ventilacion
EAN: 8421776350823
Tariff Item: 8414510090
Clase ETIM - ETIM 9.0: EC011012
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: Yes
ERP registration number: 1903849
Fixing: Ceiling
Serie: 3379
Body material: Steel
Blade material: Wood
Body finish: Black
Light Source Energy Class: E
Light Source Code: L00330
IP: 20
Type: I
Power max (W): 20
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
Lumens max: 831lm
Voltage: 100V-240V
Adjustable K range: 2700 - 4000 - 6500K
TEMPERATURA DE COLOR REGULABLE (K): 1
CRI: 85
Total height: 339
Total diameter: 1520
Canopy diameter: 150
Ceiling/light kit diameter: 267
Related accessory: 33974
Engine type: DC
No of blades: 3
PALAS REVERSIBLES: 0
Number of speeds: 6
W: 6-10-13-19-26-35
RPM: 97-120-136-158-179-196
Additional rods included in the box: No
Volume Box Ind. Trawl: 0.061808
Gross weight of box Ind. Trawl: 5.85
Net weight consolidated item: 5,60