Reference: 33760WP
Catalogue: Ventilacion
EAN: 8421776326996
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC011012
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Ceiling
Serie: 3328
Body material: Steel
Blade material: ABS
Body finish: White
IP: 20
Type: I
Hertz: 50/60Hz
Voltage: 100V-240V
Total height: 320
Total diameter: 1320
Canopy diameter: 130
Related accessory: 33974
Engine type: DC
No of blades: 3
PALAS REVERSIBLES: 0
Number of speeds: 6
W: 5-7-10-15-19-28
RPM: 69-99-123-143-162-189
Additional rods included in the box: Yes
Volume Box Ind. Trawl: 0.031825
Gross weight of box Ind. Trawl: 5.5
Net weight consolidated item: 4,00