Reference: 33782
Catalogue: Ventilacion
EAN: 8421776168978
Tariff Item: 8414510090
Clase ETIM - ETIM 9.0: EC011012
MERCADO GLOBAL: Si
MERCADO 110: No
ERP applies?: No
Fixing: Ceiling
Series: 3395
Blade material: ABS
IP: 20
Hertz: 50/60Hz
Voltage: 220V-240V
Total height: 320
Length: 1350
Depth: 1350
Total diameter: 1350
Canopy diameter: 150
Related accessory: 33928
Engine type: AC
No of blades: 5
PALAS REVERSIBLES: 0
Number of speeds: 3
W: 22-43-85
RPM: 108-162-235
Additional rods included in the box: No
Unit box per Master box: 1
Individual box height (MM): 325
Individual box width (MM): 300
Length individual box (MM): 605
Volume Box Ind. Trawl: 0.058988
Gross weight of box Ind. Trawl: 6.08
PCS: 12
Net weight consolidated item: 4.9856