Publish your products
HEYWOOD L White/light wood fan with DC motor
HEYWOOD L White/light wood fan with DC motor

    HEYWOOD L White/light wood fan with DC motor

    HEYWOOD L is a ceiling fan designed by Faro Lab with an ultra-compact DC motor ideal for rooms larger than 17.6m2. The light wood blades of this ceiling fan wrap around the motor, achieving a lightweight effect. It is activated using a remote control, included. This dark brown fan has 6 speeds that can be regulated. Air flow: 153.35 m3 min / 5413.3 CFM. It is suitable for sloped roofs.
    Specification
    • Reference: 33810

      Catalogue: Ventilacion

      EAN: 8421776296909

      Tariff Item: 8414510090

      Clase ETIM - ETIM 9.0: EC011012

      MERCADO GLOBAL: Si

      MERCADO 110: No

      ERP applies?: No

      Fixing: Ceiling

      Serie: 3809

      Body material: Steel

      Blade material: Wood

      Body finish: Matt White

      IP: 20

      Type: I

      Hertz: 50/60Hz

      Voltage: 220V-240V

      Total height: 243

      Total diameter: 1320

      Canopy diameter: 132

      Related accessory: 33974

      Engine type: DC

      No of blades: 3

      PALAS REVERSIBLES: 1

      Number of speeds: 6

      W: 4-5-7-13-22-32

      RPM: 58-75-94-124-152-173

      Additional rods included in the box: No

      Individual box height: 190

      Individual box width: 293

      Length individual box: 690

      Volume Box Ind. Trawl: 0.038437

      Gross weight of box Ind. Trawl: 4,399

      Net weight individual box (KG): 3.4

      Net weight consolidated item: 3,145

    Technical specification
    • Unique ref.33810_-_HEYWOOD-L-White-light-wood-fan-with-DC-motor
    • Product familyFan
    • Product groupWithout Light
    • TypeObject (single object)
    • Date of publishing2024-10-07
    • Edition number1
    Related
    • Material mainSteel
    • Weight Net (Kg)3145
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit