Publish your products
HEY S White fan SMART

HEY S White fan SMART

HEY S is a ceiling fan designed by Faro Lab with an ultra-compact DC motor ideal for rooms smaller than 13 m². The white wooden blades of this ceiling fan wrap around the motor, achieving a lightweight effect. It is activated using a remote control, included. This white fan has 6 adjustable speeds, a reverse function and can be installed on inclined ceilings. SMART version. Remember that it is necessary to add the Smart receiver Ref.34151-07, which must be purchased separately.
Specification
  • Reference: 33824WP-110

    Catalogue: Ventilacion

    EAN: 8421776356627

    Tariff Item: 8414510090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 3330

    Body material: Steel

    Blade material: ABS

    Body finish: White

    IP: 20

    Type: I

    Hertz: 50/60Hz

    Voltage: 100V-240V

    Total height: 243

    Total diameter: 900

    Canopy diameter: 130

    Engine type: DC

    Number of speeds: 6

    W: 5.1-7.4-11.2-16.9-22.7-30

    RPM: 115-155-195-235-266-297

    Additional rods included in the box: No

Technical specification
  • Unique ref.33824WP-110_-_HEY-S-White-fan-SMART
  • Product familyFan
  • Product groupWithout Light
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit