Publish your products
TYPHOON M Brown/wood fan SMART
TYPHOON M Brown/wood fan SMART
TYPHOON M Brown/wood fan SMART

    TYPHOON M Brown/wood fan SMART

    TYPHOON M SMART version is a ceiling fan with a brown DC motor with wooden blades designed by Jordi Busquets, ideal for ventilating rooms from 13 m² to 17.6 m². This fan has IP44 so it is also suitable for outdoors. Its metal parts are treated with an anti-corrosion treatment. It is activated using a remote control, included. It has 6 adjustable speeds, a reverse function and can be installed on inclined ceilings. SMART version. Remember that it is necessary to add the Smart receiver Ref.34150-18, which must be purchased separately.
    Specification
    • Reference: 34106WP

      Catalogue: Ventilacion

      EAN: 8421776350069

      Tariff Item: 9405119090

      Clase ETIM - ETIM 9.0: EC011012

      MERCADO GLOBAL: Si

      MERCADO 110: Si

      ERP applies?: No

      Fixing: Ceiling

      Serie: 3335

      Body material: Steel

      Blade material: ABS

      Body finish: Brown

      IP: 20

      Type: I

      Hertz: 50/60Hz

      Voltage: 100V-240V

      Sea Side Suitable: 0

      Total height: 390

      Total diameter: 1300

      Canopy diameter: 130

      Related accessory: 33974

      Engine type: DC

      No of blades: 4

      PALAS REVERSIBLES: 0

      Number of speeds: 6

      W: 3-5-8-12-21-31

      RPM: 50-71-93-115-138-162

      Additional rods included in the box: No

      Volume Box Ind. Trawl: 0.081125

      Gross weight of box Ind. Trawl: 7.6

      Net weight consolidated item: 6,23

    Technical specification
    • Unique ref.34106WP_-_TYPHOON-M-Brown-wood-fan-SMART
    • Product familyFan
    • Product groupWithout Light
    • TypeObject (single object)
    • Date of publishing2024-10-06
    • Edition number1
    Related
    • Material mainSteel
    • Weight Net (Kg)623
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit