Publish your products
MINI PUNT Smart Fan receiver

MINI PUNT Smart Fan receiver

Accessory that allows you to convert MINI PUNT fans that end with WP into SMART FAN fans.
Specification
  • Reference: 34151-06

    Catalogue: Ventilacion

    EAN: 8421776357983

    Tariff Item: 8526920090

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: 0

    Serie: 76

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.00048

    Gross weight of box Ind. Trawl: 0.142

    Net weight consolidated item: 0,10

Technical specification
  • Unique ref.34151-06_-_MINI-PUNT-Smart-Fan-receiver
  • Product familyFan
  • Product groupACCESSORIES
  • TypeObject (single object)
  • Date of publishing2024-10-06
  • Edition number1
Related
  • Weight Net (Kg)10
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit