Publish your products
PUNT Smart Fan receiver

PUNT Smart Fan receiver

Accessory that allows you to convert PUNT fans that end with WP into SMART FAN fans.
Specification
  • Reference: 34151-10

    Catalogue: Ventilacion

    EAN: 8421776358027

    Tariff Item: 8526920090

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: 0

    Serie: 76

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.00048

    Gross weight of box Ind. Trawl: 0.142

    Net weight consolidated item: 0,10

Technical specification
  • Unique ref.34151-10_-_PUNT-Smart-Fan-receiver
  • Product familyFan
  • Product groupACCESSORIES
  • TypeObject (single object)
  • Date of publishing2024-10-06
  • Edition number1
Related
  • Weight Net (Kg)10
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit