Reference: 40087
Catalogue: Iluminación
EAN: 8421776168466
Tariff Item: 9405115000
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Wall
Series: 4009
Diffusor material: Glass
Diffuser finish: Opal
IP: 44
Power max.(W): 6
Hertz: 50/60Hz
Light source: G9
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17443
Voltage: 100V-240V
Total height: 115
Length: 115
Depth: 155
Total diameter: 115
Additional rods included in the box: No
Unit box per Master box: 8
Individual box height (MM): 80
Individual box width (MM): 160
Length individual box (MM): 270
Volume Box Ind. Trawl: 0.012092
Gross weight of box Ind. Trawl: 0.57
PCS: 96
Net weight consolidated item: 0.45