Publish your products
RING Matt nickel spotlight

RING Matt nickel spotlight

RING is a collection of designer lamps by Alex & Manel Lluscà. It is made up of multi-articulated spotlights with one, two and three lights in three different finishes. These spotlights with LED technology are made of metal. RING is a collection of luminaires that will give a certain retro feel to the interior lighting of the home.
Specification
  • Reference: 40552

    Catalogue: Iluminación

    EAN: 8421776061910

    Tariff Item: 9405119090

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Fixing: Wall

    Series: 2655

    IP: 20

    Power max.(W): 8W

    Hertz: 50/60Hz

    Light source: GU10

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 97685327

    Voltage: 100V-240V

    Total height: 100

    Length: 85

    Depth: 135

    Base diameter: 50

    Additional rods included in the box: No

    Unit box per Master box: 24

    Individual box height (MM): 90

    Individual box width (MM): 90

    Length individual box (MM): 160

    Volume Box Ind. Trawl: 0.001296

    Gross weight of box Ind. Trawl: 0.35

    PCS: 576

    Net weight consolidated item: 0,35

Technical specification
  • Unique ref.40552_-_RING-Matt-nickel-spotlight
  • Product familyInterior
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)35
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit