Publish your products
STAN LED White track projector

STAN LED White track projector

STAN LED is a white track projector designed for spaces where it is necessary to incorporate a point of light. It is made of aluminum and has a transparent polycarbonate diffuser, it is the ideal solution to provide accent lighting.
Specification
  • Fixing: Ceiling

    Diffusor material: PC

    Diffuser finish: Transparent

    Reference: 97357

    Catalogue: Architectural

    EAN: 8421776224414

    Tariff Item: 8504108090

    MERCADO GLOBAL: Si

    ERP applies?: No

    Category: ARCHITECTURAL

    Subcategory: DRIVERS

    Commercial Description: CASAMBI INTERRUPTOR

    Product Description: CASAMBI SWITCH

    Serie: 9999

    Body material: PC

    IP: 20

    Type: III

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    PCS/PALLET: 0

    Net weight consolidated item: 0,10

Technical specification
  • Unique ref.43724-110_-_STAN-LED-White-track-projector
  • Product familyINDOOR
  • Product groupTRACK
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainAluminium
  • Weight Net (Kg)377
Classification
  • BIMobject CategoryLighting - Surface Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit