Publish your products
DRIVER 3W

DRIVER 3W

Driver max.3W
Specification
  • Reference: 46060

    Catalogue: Iluminación

    EAN: 8421776460607

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002710

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Series: 1120

    IP: 20

    Hertz: 50/60Hz

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Voltage: 100V-240V

    Total height: 56

    Length: 39

    Depth: 20

    Type of dirver regulation: NO TIENE REGULACION

    Additional rods included in the box: No

    Unit box per Master box: 300

    Individual box height (MM): 20

    Individual box width (MM): 40

    Length individual box (MM): 56

    Volume Box Ind. Trawl: 4.5E-5

    Gross weight of box Ind. Trawl: 0.3

    PCS: 600

    Net weight consolidated item: 0.24

Technical specification
  • Unique ref.46060_-_DRIVER-3W
  • Product familyINDOOR
  • Product groupDRIVERS
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.24
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit