Publish your products
NESO HOLE 10W 3000K 18° white

NESO HOLE 10W 3000K 18° white

NESO HOLE is a white luminaire from the NESO family. It is integrated into the rail thanks to magnets. The 18° version is ideal as an accent light in showcases or shop windows, in restaurants and hotels, but also in exhibition halls or museums. With a color temperature of 3000K, this recessed light allows you to create pleasant and welcoming atmospheres.
Specification
  • Reference: 5010803011

    Catalogue: Architectural

    EAN: 8421776293113

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    ERP registration number: 1179042

    Fixing: Wall

    Series: 5010

    Diffuser finish: Transparent

    Light Source Energy Class: F

    Light Source Code: L00274

    IP: 20

    Power max.(W): 10W

    Light source: COB LED

    Light source included: Yes

    Lumens max: 459lm

    Voltage: 24V DC

    Colour temperature: 3000K

    CRI: 90

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 18°

    Total height: 110

    Length: 163

    Depth: 140

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.003188

    Gross weight of box Ind. Trawl: 0.59

    Net weight consolidated item: 0,40

Technical specification
  • Unique ref.5010803011_-_NESO-HOLE-10W-3000K-18-white
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)40
Classification
  • BIMobject CategoryLighting - Surface Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit