Publish your products
NESO UNIK pendant 2700K white Casambi

NESO UNIK pendant 2700K white Casambi

NESO UNIK is a white pendant luminaire from the NESO family with a color temperature of 2700K. It is integrated into the rail thanks to magnets. Diffuser made of opal glass. The Casambi system allows you to regulate the light intensity wirelessly.
Specification
  • Reference: 5010902701W

    Catalogue: Architectural

    EAN: 8421776335561

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001743

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    Fixing: Ceiling

    Serie: 5010

    Body material: Aluminium

    Body finish: White

    IP: 20

    Type: III

    Power max (W): 5W

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 256lm

    Voltage: 24V DC

    Colour temperature (K): 2700K

    CRI: 90

    MAC ADAM STEP: 3 SDCM

    Total height: 1200

    Length: 165

    Depth: 150

    Total diameter: 150

    Type of dirver regulation: CASAMBI

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.01219

    Gross weight of box Ind. Trawl: 1

    Net weight consolidated item: 0,55

Technical specification
  • Unique ref.5010902701W_-_NESO-UNIK-pendant-2700K-white-Casambi
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-06
  • Edition number1
Related
  • Material mainAluminium
  • Weight Net (Kg)55
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit