Publish your products
ITO Black office reading lamp

ITO Black office reading lamp

ITO LED is a study luminaire with Touch Dimmer, it has quick on and off and the light intensity can be regulated. The clip can be installed up to 5 cm boards. This lamp can be used as a lamp or as a clamp, thanks to its accessory (included) to adapt it to the study table. Thanks to the dimensions of its head and its flexibility, it allows it to adapt to different needs. Designed for architects, students, designers...
Specification
  • Reference: 52071

    Catalogue: Iluminación

    EAN: 8421776090408

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000302

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    ERP registration number: 1037518

    Fixing: Table

    Series: 5209

    Diffusor material: PMMA

    Diffuser finish: Opal

    Light Source Energy Class: E

    Light Source Code: L00010

    IP: 20

    Power max.(W): 5

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 390lm

    Voltage: 100V-240V

    Colour temperature: 3000K

    CRI: >80

    MAC ADAM STEP: 5 SDCM

    Total height: 590

    Length: 700

    Depth: 200

    Additional rods included in the box: No

    Unit box per Master box: 4

    Individual box height (MM): 510

    Individual box width (MM): 105

    Length individual box (MM): 175

    Volume Box Ind. Trawl: 0.009371

    Gross weight of box Ind. Trawl: 3,034

    PCS: 80

    Net weight consolidated item: 2,789

Technical specification
  • Unique ref.52071_-_ITO-Black-office-reading-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)2789
Classification
  • BIMobject CategoryLighting - Desk & Table
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit