Reference: 53416
Catalogue: Iluminación
EAN: 8421776322530
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000302
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: Yes
ERP registration number: 1076230
Fixing: Table
Serie: 5341
Body material: ABS
Body finish: Shiny White
Light Source Energy Class: G
Light Source Code: L00087
IP: 20
Type: II
Power max (W): 8
Hertz: 50/60Hz
Light source: SMD LED
Lumens max: 607lm
Voltage: 100V-240V
Adjustable K range: 2700 - 6500K
TEMPERATURA DE COLOR REGULABLE (K): 1
Total height: 400
Length: 135
Depth: 350
Additional rods included in the box: No
Volume Box Ind. Trawl: 0.00567
Gross weight of box Ind. Trawl: 1.46
Net weight consolidated item: 1.04