Reference: 57317
Catalogue: Iluminación
EAN: 8421776322035
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000302
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: Yes
ERP registration number: 1043678
Fixing: 1_56_7
Serie: 5730
Body material: Aluminium
Body finish: Yellow
Light Source Energy Class: F
Light Source Code: L00015
IP: 20
Type: II
Power max (W): 6
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
Lumens max: 410lm
Voltage: 100V-240V
Adjustable K range: 2700 - 4800K
TEMPERATURA DE COLOR REGULABLE (K): 1
CRI: >80
Total height: 300
Length: 210
Depth: 75
Additional rods included in the box: No
Individual box height: 100
Individual box width: 165
Length individual box: 350
Volume Box Ind. Trawl: 0.026
Gross weight of box Ind. Trawl: 1.4
PCS/PALLET: 120
Net weight consolidated item: 1.3