Reference: 60005
Catalogue: Iluminación
EAN: 8421776118614
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
ERP applies?: 0
Fixing: Wall
Series: 60004
Diffusor material: Glass
Diffuser finish: Transparent
IP: 20
Power max.(W): 15W
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17428
Voltage: 100V-240V
Total height: 370
Length: 270
Depth: 450
Base diameter: 120
Additional rods included in the box: No
Unit box per Master box: 3
Individual box height (MM): 327
Individual box width (MM): 235
Length individual box (MM): 450
Volume Box Ind. Trawl: 0.03458
Gross weight of box Ind. Trawl: 1.6
PCS: 18
Net weight consolidated item: 1.36