Reference: 60011
Catalogue: Iluminación
EAN: 8421776357785
Tariff Item: 9405115000
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
ERP applies?: Yes
ERP registration number: 1941357
Fixing: Wall
Serie: 6002
Body material: Aluminium
Body finish: Matt Black
Light Source Energy Class: E
Light Source Code: L00341
IP: 44
Type: II
Power max (W): 7,8
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
Lumens max: 732lm
Voltage: 220V-240V
Colour temperature (K): 3000K
CRI: 90
Total height: 100
Length: 100
Depth: 108
Additional rods included in the box: No
Volume Box Ind. Trawl: 0.002842
Gross weight of box Ind. Trawl: 0.53
Net weight consolidated item: 0,46