Publish your products
VICO Union kit accessory

VICO Union kit accessory

Accessory to join several models of the VICO pendant lamp together.
Specification
  • Reference: 61117

    Catalogue: Iluminación

    EAN: 8421776249554

    Tariff Item: 9405990090

    Clase ETIM - ETIM 9.0: EC002557

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Series: 6110

    Light source included: Yes

    Total height: 172

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 8.0E-5

    Gross weight of box Ind. Trawl: 0.152

    PCS: 0

    Net weight consolidated item: 0.122

Technical specification
  • Unique ref.61117_-_VICO-Union-kit-accessory
  • Product familyINDOOR
  • Product groupACCESORIES
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.122
Classification
  • BIMobject CategoryLighting - Pendant
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit