Reference: 62172
Catalogue: Iluminación
EAN: 8421776225428
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Wall
Series: 6216
IP: 20
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17464
Voltage: 100V-240V
Total height: 60
Length: 60
Depth: 140
Total diameter: 60
Additional rods included in the box: No
Unit box per Master box: 25
Individual box height (MM): 155
Individual box width (MM): 75
Length individual box (MM): 75
Volume Box Ind. Trawl: 0.000872
Gross weight of box Ind. Trawl: 0.32
PCS: 0
Net weight consolidated item: 0.24