Reference: 62807
Catalogue: Iluminación
EAN: 8421776145559
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Wall
Series: 6286
IP: 20
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 490
Length: 265
Depth: 265
Additional rods included in the box: No
Unit box per Master box: 1
Individual box height (MM): 290
Individual box width (MM): 375
Length individual box (MM): 375
Volume Box Ind. Trawl: 0.040781
Gross weight of box Ind. Trawl: 2,597
PCS: 24
Net weight consolidated item: 1,712