Publish your products
CONGA S White/white table lamp
CONGA S White/white table lamp

    CONGA S White/white table lamp

    CONGA is a collection for interior lighting designed by Faro Lab. This mini white table luminaire with mini white fabric shade is ideal for bedrooms and living rooms. An ideal alternative for hospitality projects.
    Specification
    • Reference: 64316-01-US

      Catalogue: Iluminación

      EAN: 8421776420458

      Tariff Item: 9405119090

      MERCADO 110: Si

      ERP applies?: 0

      Fixing: Table

      Serie: 6433

      Body material: Steel

      Screen material: Textile

      Body finish: White

      Screen finish: White

      Blade finish: White

      IP: 20

      Type: II

      Power max (W): 15

      Hertz: 60Hz

      Light source: E26

      Light source included: No

      No. Bulb socket: 1

      Voltage: 120V

      Additional rods included in the box: No

      Net weight consolidated item: 0,01

    Technical specification
    • Unique ref.64316-01-US_-_CONGA-S-White-white-table-lamp
    • Product familyINDOOR
    • Product groupSurface
    • TypeObject (single object)
    • Date of publishing2024-10-08
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryFabric
    • Weight Net (Kg)1
    Classification
    • BIMobject CategoryLighting - Desk & Table
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit