Publish your products
WINCH Brown pendant lamp

WINCH Brown pendant lamp

Light up your home with this rustic design pendant lamp made of metal and glass diffuser. Designed by: Alex & Manel Lluscà.
Specification
  • Reference: 66204

    Catalogue: Iluminación

    EAN: 8421776023253

    Tariff Item: 9405119090

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Fixing: Ceiling

    Series: 1615

    Diffusor material: Glass

    Diffuser finish: Transparent

    IP: 20

    Power max.(W): 15W

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 1257

    Length: 350

    Depth: 350

    Total diameter: 350

    Canopy diameter: 130

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 205

    Individual box width (MM): 380

    Length individual box (MM): 440

    Volume Box Ind. Trawl: 0.034276

    Gross weight of box Ind. Trawl: 2.3

    PCS: 30

    Net weight consolidated item: 2,30

Technical specification
  • Unique ref.66204_-_WINCH-Brown-pendant-lamp
  • Product familyINDOOR
  • Product groupSUSPENSION
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)230
Classification
  • BIMobject CategoryLighting - Pendant
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit