Publish your products
WINCH Brown pendant lamp with scale

WINCH Brown pendant lamp with scale

Light up your home with this rustic design pendant lamp made of metal and glass diffuser.
Specification
  • Reference: 66205

    Catalogue: Iluminación

    EAN: 0

    Tariff Item: 0

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Fixing: Ceiling

    Series: #N/A

    Diffusor material: Glass

    Diffuser finish: Transparent

    IP: 20

    Power max.(W): 15W

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 1457

    Length: 350

    Depth: 350

    Total diameter: 350

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 205

    Individual box width (MM): 380

    Length individual box (MM): 440

    Volume Box Ind. Trawl: #N/A

    Gross weight of box Ind. Trawl: 5

    PCS: 30

    Net weight consolidated item: 4

Technical specification
  • Unique ref.66205_-_WINCH-Brown-pendant-lamp-with-scale
  • Product familyINDOOR
  • Product groupSUSPENSION
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)4
Classification
  • BIMobject CategoryLighting - Pendant
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit