Reference: 68544
Catalogue: Iluminación
EAN: 8421776044692
Tariff Item: 9405119090
MERCADO GLOBAL: Si
ERP applies?: 0
Fixing: Wall
Series: 1709
Screen material: Textile
Screen finish: Black
Blade finish: Black
IP: 20
Power max.(W): 15W
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 310
Length: 220
Depth: 270
Additional rods included in the box: No
Unit box per Master box: 1
Individual box height (MM): 280
Individual box width (MM): 280
Length individual box (MM): 420
Volume Box Ind. Trawl: 0.032928
Gross weight of box Ind. Trawl: 1.6
PCS: 32
Net weight consolidated item: 1.36