Reference: 70261
Catalogue: Iluminación
EAN: 8421776144989
Tariff Item: 9405119090
MERCADO GLOBAL: Si
ERP applies?: 0
Fixing: Wall
Series: 7026
Diffusor material: Glass
Diffuser finish: Transparent
Light Source Energy Class: E
IP: 65
Power max.(W): 13,5W
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED
Lumens max: 1100Lm
Voltage: 220V-240V
Colour temperature: 3000K
CRI: >80
Opening degrees: 110
Total height: 35
Length: 210
Depth: 230
Additional rods included in the box: No
Unit box per Master box: 8
Individual box height (MM): 240
Individual box width (MM): 50
Length individual box (MM): 220
Volume Box Ind. Trawl: 0.00264
Gross weight of box Ind. Trawl: 1.43
PCS: 200