Publish your products
FILTER Grey recessed lamp warm light

FILTER Grey recessed lamp warm light

Recessed light with LED technology to illuminate gardens and terraces made of injected aluminum and PVC. The lighting source is LED 2W 2700K 75Lm. Flush box and driver included. This LED wall recessed is ideal for outdoor signage lighting. This luminaire has IP65 which gives it high protection against rain and solid bodies.
Specification
  • Reference: 70450

    Catalogue: Iluminación

    EAN: 8421776076785

    Tariff Item: 9405119090

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Fixing: Wall

    Series: 1621

    Diffusor material: Glass

    Diffuser finish: Transparent

    Light Source Energy Class: G

    IP: 65

    IK: 10

    Power max.(W): 2W

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 75lm

    Voltage: 100V-240V

    Colour temperature: 2700K

    CRI: >80

    Opening degrees: 120°

    Total height: 171

    Length: 105

    Depth: 65

    Including Flush box: Yes

    Flush box dimensions : 98x160x85mm

    MEDIDA DE CORTE: 98x160mm

    Additional rods included in the box: No

    Unit box per Master box: 6

    Individual box height (MM): 120

    Individual box width (MM): 125

    Length individual box (MM): 195

    Volume Box Ind. Trawl: 0.002925

    Gross weight of box Ind. Trawl: 1.1

    PCS: 240

    Net weight consolidated item: 1,10

Technical specification
  • Unique ref.70450_-_FILTER-Grey-recessed-lamp-warm-light
  • Product familyOutdoor
  • Product groupRecessed
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)110
Classification
  • BIMobject CategoryLighting - Outside
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit