Reference: 70469
Catalogue: Iluminación
EAN: 8421776083912
Tariff Item: 9405411000
Clase ETIM - ETIM 9.0: EC001744
MERCADO GLOBAL: Si
ERP applies?: Yes
ERP registration number: 1029427
Fixing: Wall
Series: 7046
Diffusor material: Glass
Diffuser finish: Transparent
Light Source Energy Class: F
Light Source Code: L00005
IP: 67
Power max.(W): 3
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED
Lumens max: 110lm
Voltage: 100V-240V
Colour temperature: 3000K
CRI: >80
MAC ADAM STEP: 5 SDCM
Opening degrees: 36°
Total height: 280
Length: 40
Depth: 80
Additional rods included in the box: No
Unit box per Master box: 8
Individual box height (MM): 120
Individual box width (MM): 110
Length individual box (MM): 200
Volume Box Ind. Trawl: 0.00264
Gross weight of box Ind. Trawl: 0.53
PCS: 360
Net weight consolidated item: 0.4