Reference: 70575
Catalogue: Iluminación
EAN: 8421776145085
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: Yes
ERP registration number: 1077787
Fixing: Ceiling
Series: 7097
Diffusor material: Glass
Diffuser finish: Transparent
Light Source Energy Class: E
Light Source Code: L00092
IP: 65
Power max.(W): 9
Hertz: 50/60Hz
Light source: COB LED
Light source included: Yes
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED
Lumens max: 646lm
Voltage: 100V-240V
Colour temperature: 3000K
CRI: >80
Opening degrees: 18°
Total height: 90
Length: 90
Depth: 90
Total diameter: 90
Additional rods included in the box: No
Unit box per Master box: 12
Individual box height (MM): 110
Individual box width (MM): 95
Length individual box (MM): 95
Volume Box Ind. Trawl: 0.000993
Gross weight of box Ind. Trawl: 0.825
PCS: 672
Net weight consolidated item: 0.7