Reference: 70582
Catalogue: Iluminación
EAN: 8421776144361
Tariff Item: 9405119090
MERCADO GLOBAL: Si
ERP applies?: 0
Fixing: Wall
Series: 7071
Diffusor material: Glass
Diffuser finish: Opal
Light Source Energy Class: C
IP: 54
Power max.(W): 16W
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
Energy Class LED Lighting Included: A++ to A LED
Lumens max: 1200lm
Voltage: 220V-240V
Colour temperature: 2700K
CRI: >80
Total height: 45
Length: 300
Depth: 192
Additional rods included in the box: No
Unit box per Master box: 6
Individual box height (MM): 325
Individual box width (MM): 70
Length individual box (MM): 222
Volume Box Ind. Trawl: 0.005051
Gross weight of box Ind. Trawl: 1.5
PCS: 126
Net weight consolidated item: 1,35