Publish your products
SOLEIL Solar dark grey beacon lamp

SOLEIL Solar dark grey beacon lamp

SOLEIL LED is a solar beacon for outdoor lighting. This luminaire detects the level of ambient light and when it gets low enough, it turns on automatically. During the day it stays off in sunlight charging mode and is intuitive to install. In optimal conditions, the approximate detection of the motion sensor is 6m.
Specification
  • Reference: 70785

    Catalogue: Iluminación

    EAN: 8421776168381

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000301

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    ERP registration number: 1089694

    Fixing: Floor

    Series: 7201

    Diffusor material: PMMA

    Diffuser finish: Opal

    Light Source Energy Class: B

    Light Source Code: L00123

    IP: 54

    IK: 07

    Power max.(W): 2

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 140lm

    Colour temperature: 3000K

    CRI: >80

    Total height: 510

    Length: 140

    Depth: 165

    Additional rods included in the box: No

    Unit box per Master box: 4

    Individual box height (MM): 515

    Individual box width (MM): 170

    Length individual box (MM): 215

    Volume Box Ind. Trawl: 0.018823

    Gross weight of box Ind. Trawl: 2.2

    PCS: 48

    Net weight consolidated item: 1.76

Technical specification
  • Unique ref.70785_-_SOLEIL-Solar-dark-grey-beacon-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)1.76
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit