Reference: 70823
Catalogue: Iluminación
EAN: 8421776092655
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: Yes
ERP registration number: 1151213
Fixing: Wall
Series: 7088
Diffusor material: PC
Diffuser finish: Opal
Light Source Energy Class: D
Light Source Code: L00220
IP: 54
Power max.(W): 4,4
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED
Lumens max: 275lm
Voltage: 100V-240V
Colour temperature: 3000K
CRI: >80
Total height: 140
Length: 140
Depth: 7.5
Additional rods included in the box: No
Unit box per Master box: 16
Individual box height (MM): 165
Individual box width (MM): 85
Length individual box (MM): 160
Volume Box Ind. Trawl: 0.002244
Gross weight of box Ind. Trawl: 0,403
PCS: 288
Net weight consolidated item: 0,311