Publish your products
ESTORIL 310 Rust wall lamp

ESTORIL 310 Rust wall lamp

Classic outdoor wall lamp made of metal and bubble glass diffuser.
Specification
  • Reference: 71141

    Catalogue: Iluminación

    EAN: 8421776011588

    Tariff Item: 9405119090

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Fixing: Wall

    Series: 1500

    Diffusor material: Glass

    Diffuser finish: Transparent

    IP: 33

    IK: 06

    Power max.(W): 15W

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 510

    Length: 310

    Depth: 370

    Base diameter: 120

    Additional rods included in the box: No

    Unit box per Master box: 2

    Individual box height (MM): 284

    Individual box width (MM): 325

    Length individual box (MM): 322

    Volume Box Ind. Trawl: 0.029721

    Gross weight of box Ind. Trawl: 1.8

    PCS: 24

    Net weight consolidated item: 1.53

Technical specification
  • Unique ref.71141_-_ESTORIL-310-Rust-wall-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)1.53
Classification
  • BIMobject CategoryLighting - Wall Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit