Publish your products
TAMASHI Dark grey wall lamp

TAMASHI Dark grey wall lamp

TAMASHI is a wall luminaire for outdoor lighting with a timeless style. Made of aluminum, this luminaire is ideal for decorative lighting in gardens and terraces.
Specification
  • Reference: 71303

    Catalogue: Iluminación

    EAN: 8421776169722

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Series: 7134

    Diffusor material: Glass

    Diffuser finish: Transparent

    IP: 65

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B

    Recommended bulb: 17428

    Voltage: 100V-240V

    Total height: 256

    Length: 85

    Depth: 87

    Additional rods included in the box: No

    Unit box per Master box: 10

    Individual box height (MM): 270

    Individual box width (MM): 95

    Length individual box (MM): 95

    Volume Box Ind. Trawl: 0.002437

    Gross weight of box Ind. Trawl: 1.1

    PCS: 280

    Net weight consolidated item: 1

Technical specification
  • Unique ref.71303_-_TAMASHI-Dark-grey-wall-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryLighting - Wall Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit