Reference: 71899
Catalogue: Iluminación
EAN: 8421776244252
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
ERP applies?: Yes
ERP registration number: 1081880
Fixing: Wall
Series: 7191
Diffusor material: Glass
Diffuser finish: Prism
Light Source Energy Class: F
Light Source Code: L00113
IP: 65
IK: 07
Power max.(W): 2x6,5
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
Lumens max: 2x500lm
Voltage: 220V-240V
Colour temperature: 3000K
CRI: >=80
Opening degrees: 95°
Total height: 51
Length: 222
Depth: 78
Additional rods included in the box: No
Individual box height (MM): 250
Individual box width (MM): 125
Length individual box (MM): 140
Volume Box Ind. Trawl: 0.004375
Gross weight of box Ind. Trawl: 0.958
PCS: 0
Net weight consolidated item: 0.873