Publish your products
PUK 59 Black projector 15° 2700K

PUK 59 Black projector 15° 2700K

PUK is a family of outdoor floodlights with a simplified design ideal for generating accent lighting in architectural spaces. It stands out for its great versatility, visual comfort, built-in goniometer and possibility of application in saline environments. This black projector with a diameter of Ø59, color temperature of 2700K and an angle of 15°. You can combine it with the visor accessory ref. 75302V, honeycomb accessory ref. 75302H, stake accessory ref. 75302S and tree fixing accessory ref. 75300F.
Specification
  • Reference: 75302-221

    Catalogue: Iluminación

    EAN: 8421776351745

    Tariff Item: 9405411000

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    ERP registration number: 1116581

    Fixing: Wall

    Serie: 7530

    Body material: Aluminium

    Body finish: Black

    Light Source Energy Class: F

    Light Source Code: BXKC-27E1501-B-13

    IP: 65

    Type: I

    IK: 06

    Power max (W): 12,5

    Hertz: 50/60Hz

    Light source: COB LED

    Light source included: Yes

    Maximum driver info: 350mA CC

    Lumens max: 370lm

    Voltage: 220V-240V

    Colour temperature (K): 2700K

    CRI: >80

    Opening degrees: 15°

    Sea Side Suitable: 1

    Related accessory: 75302V

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.002003

    Gross weight of box Ind. Trawl: 0.01

    Net weight consolidated item: 0,87

Technical specification
  • Unique ref.75302-221_-_PUK-59-Black-projector-15deg-2700K
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainAluminium
  • Weight Net (Kg)87
Classification
  • BIMobject CategoryLighting - Outside
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit