Publish your products
CUCA 650 Black spike lamp 24V

CUCA 650 Black spike lamp 24V

CUCA 650 is a black outdoor stake with a highly decorative design and a very architectural nuance. Designed by Faro Lab, its minimalist stainless steel structure in the shape of a semicircular arch elevates and moves a small ball of light, generating elegant and minimalist scenic spaces. As in a mirage, at dusk it seems that points of light float in space at different heights, almost completely disappearing the structure. Available in two heights so that you can create the most original compositions. 24V version.
Specification
  • Reference: 75561

    Catalogue: Iluminación

    EAN: 8421776345409

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000301

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    ERP registration number: 1756419

    Fixing: Floor

    Serie: 7559

    Body material: Stainless steel

    Body finish: Black

    Light Source Energy Class: G

    Light Source Code: L00325

    IP: 65

    Type: III

    IK: 06

    Power max (W): 3

    Light source: COB LED

    Light source included: Yes

    Lumens max: 154lm

    Voltage: 24V DC

    Colour temperature (K): 2700K

    TEMPERATURA DE COLOR REGULABLE (K): 0

    CRI: >90

    Sea Side Suitable: 0

    Total height: 915

    Length: 469

    Depth: 85

    Base diameter: 85

    Additional rods included in the box: No

Technical specification
  • Unique ref.75561_-_CUCA-650-Black-spike-lamp-24V
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainStainless steel
Classification
  • BIMobject CategoryLighting - Outside
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit