Publish your products
LOGAR 900 Dark grey beacon lamp

LOGAR 900 Dark grey beacon lamp

LOGAR is a beacon for outdoor lighting with modern and simple lines. The large beacon has a height of 90cm. This beacon is ideal for illuminating passage areas in the garden.
Specification
  • Reference: 75606

    Catalogue: Iluminación

    EAN: 8421776144972

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000301

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    ERP registration number: 1149734

    Fixing: Floor

    Series: 7562

    Diffusor material: PMMA

    Diffuser finish: Opal

    Light Source Energy Class: D

    Light Source Code: L00217

    IP: 54

    IK: 10

    Power max.(W): 23

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 1340lm

    Voltage: 100V-240V

    Colour temperature: 3000K

    CRI: >80

    Total height: 900

    Length: 80

    Depth: 80

    Additional rods included in the box: No

    Unit box per Master box: 2

    Individual box height (MM): 931

    Individual box width (MM): 150

    Length individual box (MM): 145

    Volume Box Ind. Trawl: 0.020249

    Gross weight of box Ind. Trawl: 2.3

    PCS: 30

    Net weight consolidated item: 1.84

Technical specification
  • Unique ref.75606_-_LOGAR-900-Dark-grey-beacon-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)1.84
Classification
  • BIMobject CategoryLighting - Surface Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit